Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kukamet
Description
S363_stretcher_parts
Bill of material
S363-2
CODE
Code
S 363-2-03
MODELNO
Model number
S363-2
WEIGHT
Weight
6 g
A
34 mm
B
15 mm
C
10.5 mm
D
1.5 mm
E
15 mm
N
Ø 4 mm
PDFEN
PDF EN
http://www.kukamet.com.tr/Y_Uploads/pdf/HAF%C4%B0F%20%C4%B0%C5%9E%20GERD%C4%B0RME.pdf
PDFDE
PDF DE
http://www.kukamet.com.tr/Y_Uploads/pdf_de/LIGHT%20DUTY%20STRETCHER.pdf
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D