Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Nippon Pulse Motor (JP)
Description
S500 - Linear Shaft Motor
Bill of material
S500D-0100st
PN
Part Number
S500D-0100st
D
Shaft Size D
500
FS
Forcer Size A
OP2
Options
A
Forcer Length A
240 mm
PO
Parallel Option
S
Usable Stroke S
mm
Enter value for S
Usable Stroke S
mm
cm
inch
ft
WP
Water Resistant Option
HA
Digital Hall Effect Option
CE
CE Type Motor Option
NF
Number of Forces
CF
Continuous Force
289 N
CC
Continuous Current
3.8 Arms
AF
Acceleration Force
1156 N
AC
Acceleration Current
15.2 Arms
RV
Rated Voltage (AC)
240 V
MPT
Max Phase Temperature
135 deg Celsius
W
Forcer Width
100x105 mm
P
Forcer Screw Pitch (P)
80 mm
WGHT
Forcer Weight
10 g
G
Gap
1.75 mm
L
Shaft Length
500 mm
L1
Movable Range
340 mm
SM
Shaft Mass
7.48 kg
SD
Shaft Diameter
50 mm
L2
Support Length
80 mm
BEN
Max Bending
0.00 mm
LWT
Lead Wire Type
UL 2570FA
LW
Lead Wire AWG
14
LWU
Lead Wire U Phase
Red
LWV
Lead Wire V Phase
White
LWW
Lead Wire W Phase
Black
BR
Bending Radius of the Motor Cable
53.40 mm
BRH
Bending Radius of the Hall Sensor Cable
27.6 mm
CEWT
CE Type Motor Cable Wire Type
UL 1330
CEW
CE Type Motor Cable Wire AWG
24
CEU
CE Type Motor Cable U Phase
Red
CEV
CE Type Motor Cable V Phase
White
CEWW
CE Type Motor Cable W Phase
Black
CEG
CE Type Motor Cable Ground Wire
CE
CEGWT
CE Type Motor Cable Ground Wire Type
UL 1330
CEGW
CE Type Motor Cable Ground Wire AWG
20
CEGFG
CE Type Motor Cable Frame Ground
Green/Yellow
SCWT
Sensor Cable Wire Type
UL 758
SCW
Sensor Cable Wire AWG
28
SCVCC
Sensor Cable VCC
White/Red
SCGND
Sensor Cable GND
White/Black
SC1
Sensor 1
Orange/Red
SC2
Sensor 2
Orange/Black
SC3
Sensor 3
Gray/Red
SCN
Sensor Cable No Connection
Gray/Black
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D