Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Conveyer & Caster
Description
S610 - Contender Spring Loaded Kingpinless (to 3000 lb/ea)
Bill of material
S610PD08401S
PN
Part Number
S610PD08401S
SER
Series
S610 Series
MO
Fastening Type
SIZE
Fastening Size
7 1/2" x 6 1/4"
TT
Wheel Type
D
Wheel Diameter
Cal
W
Tread Width
Cal
WFACE
Wheel Face
-
WFIN
Wheel Color
Green Tread on Aluminum Core
TEMPR
Temperature Range
-40°F to +180°F
HARD
Hardness
WB
Bearing Type
CAP
Capacity
2010 lbs
H
Mount Height
12 3/4 Cal
SL
Swivel Lead
4 1/2 Cal
R
Swivel Radius
8 1/2 Cal
Zalecenia
Loading ...
Pobierz modele CAD
Previews
3D
Wymiar
2D