Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
SA4104 - IO-Link - Compact flow sensors with display
Bill of material
SA4104
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
SA4104: Flow sensor; analogue signal; Medium temperature -20...100 °C; Pressure
DESCLONG
Long Description
Flow sensor; analogue signal; Medium temperature -20...100 °C; Pressure rating 50 bar; Ø 8 mm; Connector
BN
Bestellnummer
SA4104
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
SAEXXXXB50KG/US-100
ERPGRSUPPLIER
ERP Group Supplier
G1
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
SIZE
100
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D