Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
SA4320 - airflow sensors
Bill of material
SA4320
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
SA4320: Flow sensor; PNP/NPN; switching signal; analogue signal; frequency signa
DESCLONG
Long Description
Flow sensor; PNP/NPN; switching signal; analogue signal; frequency signal; IO-Link; (configurable); Medium temperature -20...100 °C; Pressure rating 50 bar; Ø 8 mm; Connector
BN
Bestellnummer
SA4320
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
SAEXXXXBFRKG/US-100
ERPGRSUPPLIER
ERP Group Supplier
G4
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
SIZE
200
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D