Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
SXQD
Description
SAI - Standard Cylinder
Bill of material
SAI6325
MODEL
model
BORE
bore
mm
PRM
Piston rod material
STROKE
stroke
mm
POS
mm
Enter value for POS
mm
cm
inch
ft
ST1
mm
ATS
Adjusting the stroke
mm
MC
Magnet code
FT
Fixed type
SM
Seal material
TSC
Tooth shape code
AB
mm
AC
mm
AD
mm
B
mm
D
mm
DA
mm
DB
mm
E
mm
E1
mm
E2
mm
EA
mm
F
mm
FA
mm
M
mm
MA
mm
H
mm
K
mm
K1
mm
KA
mm
KB
mm
N
mm
NA
mm
P
mm
P1
mm
P2
mm
PA
mm
PB
mm
AD1
mm
AE1
mm
AF1
mm
AG1
mm
AH1
mm
AP1
mm
AT1
mm
BA2
mm
BB2
mm
BC2
mm
BD2
mm
BE2
mm
BF2
mm
BP2
mm
S3
mm
DC3
mm
DD3
mm
DE3
mm
DJ3
mm
DQ3
mm
CC4
mm
CD4
mm
CE4
mm
CJ4
mm
CP4
mm
CT4
mm
PA1
mm
S4
mm
D5
mm
F5
mm
G5
mm
H5
mm
J5
mm
S5
mm
AA6
mm
B6
mm
CA6
mm
E6
mm
F6
mm
K6
mm
CA7
mm
D7
mm
E7
mm
F7
mm
G7
mm
I7
mm
L7
mm
M7
mm
N7
mm
AA8
mm
CA8
mm
F8
mm
G8
mm
H8
mm
I8
mm
K8
mm
L8
mm
M8
mm
AA9
mm
CD9
mm
CJ9
mm
D9
mm
E9
mm
F9
mm
G9
mm
H9
mm
I9
mm
K9
mm
L9
mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D