Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
SALVORE - Mirror with painted aluminum frame. With diffused top light.
Bill of material
S911010SL
LODDEST
LOD Destination
LODLEVEL
LOD Level
CODE
Code
S911010SL
WIDTH
Width
cm
MAT2
Frame Finish
WT
Watt
12 W
BRANDDESC
Brand Description
INDA
ARTNUM
Article Number
S911010SL
SDESCR1
Very Short Description 1
INDA Sp.arr.rett.c/luce S911010SL
SDESCR2
Very Short Description 2
SALVORE L61xH80xP4.5 -
ARTDESC
Article Description
Brand: INDA Serie: SALVORE Specchio d arredo rett. con luce Prod. No.: S911010SL L61xH80xP4.5 Aluminium Silver metal grey
INTERCODE
International Codes
EAN-13:8021586866905
ARTTYPE
Article Type
Standard article
STAT
State
CURRENT
VAR
Variant Characteristics
0
HEIGHT
Height
80 cm
DEPTH
Depth
4.5 cm
WEIGHT
Weight
8 kg
SER
Series
Salvore
LINE
Line
Mirror with Lighting
MOD
Model
S911010SL
INTRACODE
Intrastat Code
70099200
COL
Collection
Universali
CODESCR1
Description Code Level 1
Mirror (Glass 4 mm)
CODESCR2
Description Code Level 2
Satin
GROUPROD
Product grouping
S91
STRUT
Material structure
Aluminium
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D