Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
SBLF201_207-FSB - FSB housed bearings, light-duty rhombus insert ball bearings, cast type
Bill of material
SBLF201-FSB
CODE
code
SBLF...-FSB
TYPE
Types of
Lightweight rhombus insert spherical ball bearing
MAT1
Material of bearing seat
HT200 grey cast iron
MAT2
Bearing material
GCr15
MOD
model
DD
d
12 mm
AA
a
81 mm
EE
e
63.5 mm
II
i
9.5 mm
GG
g
9.5 mm
LL
l
18.0 mm
S
8 mm
BB
b
56 mm
Z
25.5 mm
BII
Bi
22 mm
NN
n
6.0 mm
BOLT
Bolt
M6 mm
TIG
Tightening torque
4 N·m
CR
Dynamic (Cr) rated load
12800 N
COR
Static (Cor) rated load
6650 N
WEI
weight
0.27 Kg
LINK
weblink
weblink
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D