Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
SBLF201_207-TR - TR housed bearings, light-duty rhombus insert ball bearings, cast type
Bill of material
SBLF201-TR
CODE
code
SBLF...-TR
TYPE
Types of
Lightweight rhombus insert spherical ball bearing
MAT1
Material of bearing seat
HT200 grey cast iron
MAT2
Bearing material
GCr15
MOD
model
DD
d
12 mm
H
81 mm
J
63.5 mm
L
56 mm
A2
9.5 mm
A1
9.5 mm
A
18.0 mm
N
8 mm
S
6.0 mm
BOLT
Bolt
M6 mm
TIG
Tightening torque
3~6 N·m
CR
Dynamic (Cr) rated load
9550 N
COR
Static (Cor) rated load
4780 N
WEI
weight
0.29 Kg
LINK
weblink
weblink
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D