Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
SBLP201_207-TR - TR pedestal bearing, light vertical pedestal spherical ball bearing, cast
Bill of material
SBLP201-TR
CODE
code
SBLP...-TR
TYPE
type
Light vertical seat spherical ball bearing
MAT1
Material of bearing seat
HT200 grey cast iron
MAT2
Bearing material
GCr15
MOD
model
DD
d
12 mm
H
30.2 mm
L
114 mm
J
87 mm
A
25 mm
H2
57.0 mm
N
11.0 mm
N1
16 mm
H1
12 mm
S
6.0 mm
B
22 mm
BOLT
bolt
M10 mm
TIG
Tightening torque
12~21 N·m
CR
Dynamic (Cr) rated load
9550 N
COR
Static (Cor) rated load
4780 N
WEI
weight
0.44 Kg
LINK
weblink
weblink
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D