Catalog navigation
CAD model selection
Discontinued product
Product discontinued since 30 Jun 2024. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 9
HELP_VARIABLE
Company
Festo
Description
SBSI-Q - object sensor
Bill of material
2942266 SBSI-Q-R3B-F12-NR
TNR
Part number
TYP
Type
INFO
Valid until
Information
2024-06-30
B1
45.000 mm
B2
30.500 mm
B3
14.000 mm
B4
31.900 mm
B5
13.100 mm
H1
45.000 mm
H2
30.500 mm
H3
22.700 mm
H4
1.200 mm
H5
2.000 mm
H6
mm
H7
11.600 mm
L1
78.000 mm
L2
64.000 mm
CNSMASSEXACT
Weight
0.160 kg
GTIN
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D