Catalog navigation
CAD Model seçimi
Uygun ürünler: 57
HELP_VARIABLE
Company
Berger Tools
Description
SC 7500 - ISO 11901 Standard
Bill of material
SC7500-113N
ARTNR
CU
Stroke
mm
L
Total length
mm
LMIN
Minimum length
mm
RC
Reserves stroke
3 mm
D
Diameter
150 mm
P
Nominal charging pressure
bar
PMIN
Pressure min.
20 bar
CX
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
FIS
Fixing
F0
Nominal initial force
daN
F1I
Isothermal end force
daN
F1P
Polytropische Endfestigkeit
daN
V
Volume
cm³
S
Surface
50.27 cm²
W
Weight
Kg
öneriler
Loading ...
CAD modeli indir
Previews
3D
Boyut
2D