Catalog navigation
Селекция на CAD модел
Налични продукти: 19
HELP_VARIABLE
Company
Royme
Description
SC 7500 - ISO 11901 Standard
Bill of material
SC7500.113
CODE
-
CU
Stroke
mm
L
Total length
mm
LMIN
Minimum length
mm
RC
Reserves stroke
3 mm
D
Diameter
150 mm
RD
Rod Diameter
80 mm
P
Nominal charging pressure
150 bar
PMIN
Pressure min.
20 bar
CX
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
FIS
Fixing
F0
Nominal initial force
7540 daN
F1I
Isothermal end force
daN
F1P
Polytropische Endfestigkeit
daN
V
Volume
cm³
S
Surface
50.27 cm²
MAXSPEED
Maximum speed
1.8 m/s
W
Weight
Kg
TMAX
Temperature max
80 °C
TMIN
Temperature max
0 °C
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
Размер
2D