Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Trelleborg Industrial Products
Description
SCG 1 - Splitting Entry System IP55
Bill of material
105928 SCG 1
ARTNR
Art.No.
105928
DES
Description
SCG 1 (3-35)
OC
Cutout
SCG1
IP
IP Protection
IP55
MAT
Material of the Membrane
TPE
T
Material temperature range
-40 to +100 °C
SR
Properties
RoHS
NE
N. of cable lead-throughs
1
SPL
Suited for cables with connector
Yes
DIAMIN
Cable diameter (min.)
3 mm
DIAMAX
Cable diameter (max.)
35 mm
IR1
Cable installation range 1 (Ø)
1 x 3 - 35 mm
MT
Mounting type
Screw
NH
Number of screw holes
4
DH
Screw holes diameter (Ø)
5.5
B
Width
77 mm
L
Length
60 mm
H
Height
40 mm
W
Weight
160 g
WP
Packaging unit weight
16.5 kg
PK
Packing
Bulk packed
PA
Packaging Unit
100
MOQ
Delivery Unit
100
DT
Delivery time
from stock
CN
Customs Tariff Number
39269097
SM
Flame class of material
UL94-V0, self-extinguishing
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D