Catalog navigation
CAD模型選擇
可提供的產品: 3
HELP_VARIABLE
Company
dk Fixturing systems
Description
Quick-action clamp for Alufix - -
Bill of material
274700
BEST
Order No.
SYSTEM
System
B
width
53,5
B1
width
45 mm
H
height
31,5 mm
L
Length
60 mm
L1
Length
mm
BS
Description
Information
Infotext
建議
Loading ...
下載CAD模型
Previews
3D
尺寸
2D