Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
dk Fixturing systems
Description
Quick-action clamp with fastening screw - -
Bill of material
285206
BEST
Order number
BEFSCHRAUBE
Fastening screw
B
Width
53,5 mm
H
Height
23,5 mm
L
Length
60 mm
BS
Description
Information
Infotext
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D