Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SCS-8-3-200T-TR
Bill of material
SCS-8-3-200T-TR
PN
Part Number
SCS-8-3-200T-TR
DESC
Description
SMD Current Transformer 22.00mH @ 100Khz\100mV, Sec. 8.00Ω Max, Pri. ref. 0.0039Ω, Tape & Reel
PT
Product Type
Standard
MOUNTING
Mounting
Surface Mount
INDUCTANCE
Inductance
22000 uH
DCR
DCR PRI
0,0039 mOhm
TRPS
Turns Ratio PRI: SEC
200:1
PLATFORM
Platform
SMT
MAXHEIGHT
Max Height
7,80 mm
DIMENSIONS
Dimensions
11.0 X 13.0 X 7.8 mm
PACKAGING
Packaging
Tape & Reel
Recommendations
Loading ...
Download CAD models
Previews
3D
2D