IFC 4.0
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
Swing C-Washer SCW-1.00-0.53
JW Winco
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Washers
SCW
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{winco/3_0_machine_parts/3_2/washers/scw/scw.prj},{NB=Swing C-Washer SCW-1.00-0.53},{PARTNUMBER=SCW-1.00-0.53},{ITEMID=L03-2972},{L=1.25},{R1=1.00},{D1=0.53},{R2=0.50},{S=0.38},{D2=0.38},{D3=5/16x18},{D3X=0.3125},{WEIGHT=0.1470},{CTN=731821},{ROHS=YES},{VERS=2},{INFOWINCO=Product details}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
JW Winco
Description
SCW - Swing C-Washers Inch
Bill of material
Swing C-Washer SCW-1.00-0.53
PARTNUMBER
WINCO PARTNUMBER
SCW-1.00-0.53
SCW-1.00-0.53
L
1.25
1.25
Inch
R1
Radius
1.00
1.00
Inch
D1
0.53
0.53
Inch
R2
Radius
0.50
0.50
Inch
S
0.38
0.38
Inch
D2
0.38
0.38
Inch
D3
Screw Thread
5/16x18
5/16x18
WEIGHT
Weight
0.1470
0.1470
kg
CTN
US-Customs Tariff Number
731821
ROHS
YES
INFOWINCO
Product details
Product details
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D