Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Afag
Description
SD M14x1 -1 - Shock absorber
Bill of material
11004987 SD M14x1 -1
BNR
Order number
11004987
TYP
Type
SD M14x1 -1
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
D1
Diameter D1
4 mm
G1
Thread G1
M14x1
L1
Length L1
82 mm
L2
Length L2
10 mm
L3
Length L3
16 mm
L4
Length L4
4 mm
SW1
Wrench width SW1
16 mm
SW2
Wrench width SW2
13 mm
CTNH
CTN Huttwil
73182910
CTNA
CTN Amberg
84799070
GEW
Weight
0.065 kg
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D