Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
THK CO.,LTD.
Description
SDAN-VX - High speed / Compact
Bill of material
SDAN5520VX-4G0+210LC0
MN
Model Number
TS
Type of seals
FS
Fixed shaft end shape
INFO1
Infotext
Infotext
SS
Supportd shaft end shape
INFO2
Infotext
Infotext
OLS
Overall length of shaft
mm
Enter value for OLS
Overall length of shaft
mm
cm
inch
ft
ST
Stroke
0.000 mm
NL
Nut length
mm
FL
Length of Fixed side shaft end shape
0.000
SL
Length of Supported side shaft end shape
0.000 mm
ETP
Effective thread part
NETP
Non-effective thread part (both sides)
NOTE1
Note1
mm
AXC
Axial clearance symbol
ACC
Accuracy symbol
FSS
Support unit (Fixed side)
SSS
Support unit (Supported side)
PN
Position of nut
mm
SEM
Marking for the effective stroke of Ball screw shaft
NOTE2
Note2
-
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D