Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
LILAI Chain
Description
Seamless Plastic Snap-on Sideflex Chain with rubber top and bearings - Plastic Snap-on Chains
Bill of material
HF1873-K550-ZZ
CM
Chain model
SERIES
Series
1873 Series
PN
Product name
Seamless Plastic Snap-on Sideflex Chain with rubber top and bearings
APPLICATION
Application
It is widely used in various horizontal turns and screw conveying. The surface of the product is attached with rubber to increase the friction force. It is suitable for various conveying.
MATERIAL
Material
PP (black), rubber material: natural rubber (green)
BM
Bearing material
Can be divided into POM (yellow), 6200Z (bearing steel)
BC
Base Chain
Standard 12A roller chain, material: carbon steel, stainless steel
TC
Maximum Speed
50 m/min lubricant ; 30 m/min dry
WL
Working load
Carbon steel working load is 3200N, stainless steel working load is 1600N
MCTL
Maximum conveying total length
30M for carbon steel and 24M for stainless steel
PACKAGE
Package
Each length is 1.524M
W
Width
139.7 mm
WEIGHT
Weight
3.66 kg/m
RBR
opposite bending raduis
150 mm
SBR
Sideflex Radius
500 mm
BCM
Base chain material
Recommendations
Loading ...
Download CAD models
Previews
3D
2D