Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
LILAI Chain
Description
Seamless Snap-on Sideflex Conveyor Chain With bearings - Snap-on Conveyor Chain
Bill of material
3873-K1200-Z-Z
CM
Chain model
SERIES
Series
3873 Series
PN
Product name
Seamless Snap-on Sideflex Conveyor Chain With bearings
APPLICATION
Application
Mainly suitable for spiral conveyors
MATERIAL
Material
POM, color light blue, operating temperature -30°C~+90°C.
BC
Base Chain
Standard 12A roller chain, material is divided into: carbon steel / stainless steel
TC
Maximum Speed
50 m/min lubricant ; 30 m/min dry
WL
Working load
Carbon steel working load (25°C) is 3200N, stainless steel working load (25°C) is 1600N
MCTL
Maximum conveying total length
30M for carbon steel and 24M for stainless steel
PACKAGE
Package
Each length is 1.524M
W
Width
304.8 mm
WEIGHT
Weight
5.66 kg/m
RBR
opposite bending raduis
150 mm
SBR
Sideflex Radius
500 mm
BCM
Base chain material
DIRECTION
Bearing position
Recommendations
Loading ...
Download CAD models
Previews
3D
2D