카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Siemens Building Technologies ASIA/PACIFIC Portfolio
Description
SEH62.1_BPZ:SEH62.1
Bill of material
SEH62.1 Digital-Schaltuhr(0)
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA700ID04
Product name
SEH62.1 Digital timer
SA110ID05
Product main group
SEH62.1
PREVIEW
Preview
LODLEVEL
SA100ID04
Product main group 1
without display
BUSSPROTKOLL
Bus protocols
SA71012ID04
Length
145 mm
SA71012ID05
Width
34 mm
SA71012ID06
Height
106.00 mm
SA71012ID07
Height
0.30 kg
SA700ID06
Max. Ambient temperature (in operation)
50 °C
SA700ID11
0.000
SA700ID12
0.000
LINK
Product link
http://www.siemens.com/btproduct?BPZ:SEH62.1
SA740ID04
Approval markings
SA810ID03
Manufacturer’s reference number
BPZ:SEH62.1
SA810ID04
Datanorm number
BPZ:SEH62.1
SA810ID06
GTIN number
7612914019660
SA810ID10
Description text
Digital time switch 1-channel with daily and weekly switching program
SA810ID14
Quantity unit
PCE
SA810ID15
Quantity per packaging unit
1
SA810ID16
NMP
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalog
20210530
ETIMCLASSC
ETIM Classcode
EC000107
ETIMCLASSN
ETIM Classname
Timer for domestic switching devices
IFCEXPORT
IfcExportAs
IfcElectricTimeControl.USERDEFINED
OMNICLASSNU
OmniClass number
23-27 15 00
OMNICLASS
OmniClass title
Building Automation and Control
UNICLASSC
Uniclass code
Pr_75_75_18
권장 사항
로딩중 ...
CAD모델 다운로드
미리보기
3D
Characteristics Graph
2D