Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
SEK 19-34 (4) M-S32-AU KONTAKT
Bill of material
HARTING 09190349643
MANUID
Product number of the Manufacturer
09190349643
PREVIEW
Preview
DESCSHORT
Short Description
PCB transition connectors, Solder termination, IDC termination, Rated current: ‌1 A, Thermoplastic resin (PC), Beige, Contacts: 34
DESCLONG
Long Description
PCB transition connectors, Solder termination, IDC termination, Rated current: ‌1 A, Thermoplastic resin (PC), Beige, Contacts: 34
MANUTYPEDESC
Manufacturer Type Description
SEK 19-34 (4) M-S32-AU KONTAKT
SUPPLIERALTNO
Alternative product number
09 19 034 9643
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
28
AAB230
Type of connection conductor
Soldered connection, IDC terminal connection
AAF726
rated current
1 A
AAP662
Number of rows
4
AAP798
Application standards
IEC 60603-13
AAT080
Pole number
34
AAT149
Colour actuating element
beige
AAW338
Manufacturer product designation
SEK 19-34 (4) M-S32-AU KONTAKT
AAZ327
Grid dimensions 1
1.270 mm
AAZ328
Grid dimensions 2
2.540 mm
AAZ360
lower limit temperature
-40 °C
AAZ361
upper limit temperature
125 °C
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAC487
material of insulation
Polycarbonate (PC)
BAC818
Assembly
Other
QUANTITYMIN
Minimum Order Quantity
52
QUANTITYINT
Quantity Scale
52
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D