Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
Self-aligning pads M 10 - -
Bill of material
3230000
BEST
Order No.
323000
W
Adjustment range
mm
Enter value for W
Adjustment range
mm
cm
inch
ft
AUFLAGE
Support
Ø 8 mm
PWEG
Self-alignment range
± 15° mm
VERSTELL
Adjustment range
15 mm
L
Length
46 mm
M
thread
M10 mm
BS
Description
Information
Infotext
mm
Recommendations
Loading ...
Download CAD models
Previews
3D
2D