Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Conveyer & Caster
Description
Self-Braking (to 75 lb/ea)
Bill of material
PSC50223BK-U
PN
Part Number
PSC50223BK-U
SER
Series
Self-Braking Chair Casters
MO
Mounting Options
Grip Ring Stem
SIZE
Stem Size
7/16” x 7/8”
D
Wheel Dia.
50 mm
BT
Braking Type
TT
Tread Type
Urethane
CAP
Dynamic Load
75 Pounds
H
Mounting Height
2-7/16"-2-1/2"
R
Swivel Rad.
2 1/16 polegada
Recomendações
Loading ...
Baixar modelos em CAD
Previews
3D
Dimensão
2D