Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Honsel-Group
Description
Self Clinching Nut - Blind Nut closed V-B
Bill of material
Blind Nut closed V-B 10450040002
ARTNR
Item number
BEZ
Description of the Product group
Blind Nut closed V-B Steel
MAT1
Material sleeve / rivet body
Galvanized steel
SU
Surface finish
galvanized
AU
Execution
closed
ZTN
Customs number
0
EAN
0
CL
eCLASS
23110902
INFOPDF
Info
PDF
EMAT
Material
Steel
EO
Surface
galvanized
EG
Thread
EKB
minute Sheet thickness of
mm
EE
Head Dm (E) Total value
mm
EF
min. Thread length (F)
mm
EA
Shaft length (A)
mm
EC
Shaft Dm (C)
mm
EB
Cylinder Diameter (B) Total Value
mm
ELD
Hole Dm total value
mm
EL
Length (L) Total value
mm
ET
Body depth (T) Total value
mm
EARL
min. Distance edge to hole center
mm
EEA
Pressing force aluminum
mm
EAA
Expressing force Alu
mm
EVA
Torsional strength aluminum
mm
EES
Pressing force steel
mm
EAS
Expressing force steel
mm
EVS
Twist resistance steel
mm
SW
xxx
SLG
xxx
EBT
xxx
ED2
xxx
ED
xxx
EH
xxx
EGL
xxx
EBHA
xxx
EEHS
xxx
EHEE
xxx
EEE
xxx
EAE
xxx
EVE
xxx
EBS
xxx
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D