Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies ASIA/PACIFIC Portfolio
Description
SEM62.1_BPZ:SEM62.1
Bill of material
SEM62.1 Transformator 30VA(0)
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA700ID04
Product name
SA110ID05
Main product group
PREVIEW
Preview
LODLEVEL
SA100ID04
Version Room control units
without display
BUSSPROTKOLL
Busprotokolle
SA71012ID04
Length
mm
SA71012ID05
Width
mm
SA71012ID06
Height
106.00 mm
SA71012ID07
Height
kg
SA700ID06
Max. Ambient temperature (during operation)
50 °C
SA700ID11
0.000
SA700ID12
0.000
LINK
Product link
http://www.siemens.com/btproduct?BPZ:SEM62.1
SA740ID04
Approval markings
SA810ID03
Order number
SA810ID04
DataNorm number
SA810ID06
GTIN number
SA810ID10
Description text
SA810ID14
Quantity units
PCE
SA810ID15
Quantity per packaging unit
1
SA810ID16
NMP
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalog
20210530
ETIMCLASSC
ETIM classcode
EC002046
ETIMCLASSN
ETIM classname
Power supply transformer
IFCEXPORT
IfcExportAs
IfcTransformer.VOLTAGE
OMNICLASSNU
OmniClass number
23-35 13 00
OMNICLASS
OmniClass title
Transformers
UNICLASSC
Uniclass code
Pr_65_72_43_95
Recommendations
Loading ...
Download CAD models
Previews
3D
2D