Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Murrplastik
Description
Separator closed TR 30-0
Bill of material
TR 30-0030100009300
TYP
TYPE
TR 30-0
BESTNR
Order No.
030100009300
BEZEICHNUNG
DESCRIPTION
TR 30-0 Trennsteg geschlossen
RASTER
Grid
2.5 mm
VPE
1 St.
TI
2.2 mm
HI
30 mm
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D