Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Murrplastik
Description
Separator closed TR 30-1
Bill of material
TR 30-1030100009400
TYP
TYPE
TR 30-1
BESTNR
Order No.
030100009400
BEZEICHNUNG
DESCRIPTION
TR 30-1 Trennsteg geschlossen
RASTER
Grid
2.5 mm
VPE
1 St.
TI
2.2 mm
H
3 mm
H1
8 mm
H2
16.5 mm
H3
19 mm
HI
30 mm
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D