Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Murrplastik
Description
Separator divisible TRT 30
Bill of material
RTT 30030100009200
TYP
TYPE
RTT 30
BESTNR
Order No.
030100009200
BEZEICHNUNG
DESCRIPTION
TRT 30 Trennsteg teilbar
RASTER
Grid
2.5 mm
VPE
1 St.
TI
8.0 mm
H
3 mm
H1
8 mm
H2
16.5 mm
H3
19 mm
HI
30 mm
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D