피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
IFC 4.0 제작
언어선택:
Deutsch
English
español
français
italiano
polski
English
품질보증 정보
카탈로그: WAGO
생성됨: 01.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
Series 2092
WAGO
PG 26 - picoMAX
Powered by
Facetsfilter
Internal Server Error
CAD모델 선택
2092-1102 TO 2092-1122 - Female connector with gripping plate pin spacing 5...
17.04.2024
2092-1102/002-000 TO 2092-1122/002-000 - Female connector with gripping pla...
11.09.2023
2092-1122 TO 2092-1132 - FEMALE PLUG PIN SPACING 5 mm / 0.197 in
11.09.2023
2092-1172 TO 2092-1182 - Female connector eCOM with straight solder pin pin...
14.07.2023
2092-1172/200-000 TO 2092-1182/200-000 - THR-Female connector eCOM with str...
14.07.2023
2092-1302 TO 2092-1306 - Female header with straight solder pins Pin spacin...
14.07.2023
2092-1302/200-000 TO 2092-1306/200-000 - THR female headers with solder pin...
14.07.2023
2092-1322 TO 2095-1326 - Female header with angled solder pins Pin spacing ...
11.09.2023
2092-1322/200-000 TO 2095-1326/200-000 - THR female header with angled sold...
14.07.2023
2092-1352 to 2092-1362 - Female connector eCOM with right angled solder pin...
14.07.2023
2092-1372 TO 2092-1382 - Female connector eCOM with right angled solder pin...
14.07.2023
2092-1372/200-000 TO 2092-1382/200-000 - THR-Female connector eCOM with rig...
14.07.2023
2092-1402 TO 2092-1412 - Plug with straight solder pin pin spacing 5 mm / 0...
14.07.2023
2092-1402/005-000 to 2092-1412/005-000 - Plug with straight solder pin with...
07.09.2023
2092-1402/200-000 TO 2092-1412/200-000 - THR-Plug with straight solder pin ...
14.07.2023
2092-1402/205-000 TO 2092-1405/205-000 - THR-Plug with straight solder pin ...
14.07.2023
2092-1422 TO 2092-1432 - Plug with right angled solder pin pin spacing 5 mm...
14.07.2023
2092-1422/005-000 to 2092-1432/005-000 - Plug with right angled solder pin ...
07.09.2023
2092-1422/200-000 TO 2092-1432/200-000 - THR-Plug with right angled solder ...
17.04.2024
2092-1422/205-000 TO 2092-1405/205-000 - THR-Plug with right angled solder ...
14.07.2023
2092-1502/002-000 TO 2092-1506/002-000 - Male connector with gripping plate...
14.07.2023
2092-1522/002-000 TO 2092-1526/002-000 - Male connector Pin spacing 5 mm / ...
11.09.2023
2092-1522/020-000 TO 2092-1526/020-000 - Male connector with snap-in mounti...
14.07.2023
2092-1601 - Gripping plate 3- to 4-pole suitable for 5 mm pin spacing
14.07.2023
2092-1630 - Unlocking tool for female connectors without gripping plate or ...
14.07.2023
2092-1632/024-000 TO 2092-1638/024-000 - Panel feedthrough male connector w...
14.07.2023
2092-1702 to 2092-1712 - THT male header, 1.4 mm Ø solder pin, straight, Pi...
14.07.2023
2092-1702/200-000 tos 2092-1712/200-000 - THR male header, 1.4 mm Ø solder ...
14.07.2023
2092-1722 to 2092-1732 - Solder pin strip, 1.4 mm Ø solder pin, angled, Pin...
14.07.2023
2092-1722/200-000 to 2092-1732/200-000 - Solder pin strip, 1.4 mm Ø solder ...
14.07.2023
2092-3102 TO 2092-3105 - Female connector with gripping plate Pin spacing 7...
14.07.2023
2092-3102/002-000 TO 2092-3105/002-000 - Female connector with gripping pla...
14.07.2023
2092-3122 TO 2092-3125 - FEMALE PLUG PIN SPACING 7,5 mm / 0.295 in
14.07.2023
2092-3172 TO 2092-3175 - Female connector eCOM with straight solder pin pin...
14.07.2023
2092-3172/200-000 TO 2092-3175/200-000 - THR-Female connector eCOM with str...
14.07.2023
2092-3302 TO 2092-3305 - Female header with straight solder pins Pin spacin...
14.07.2023
2092-3302/200-000 TO 2092-3305/200-000 - THR female headers with solder pin...
14.07.2023
2092-3322 TO 2095-3325 - Female header with angled solder pins Pin spacing ...
14.07.2023
2092-3322/200-000 TO 2095-3325/200-000 - Female header with angled solder p...
14.07.2023
2092-3372 TO 2092-3375 - Female connector eCOM with right angled solder pin...
14.07.2023
2092-3372/200-000 TO 2092-3375/200-000 - THR-Female connector eCOM with rig...
14.07.2023
2092-3402 TO 2092-3405 - Plug with straight solder pin pin spacing 7.5 mm /...
14.07.2023
2092-3402/005-000 TO 2092-3405/005-000 - Plug with straight solder pin with...
14.07.2023
2092-3402/200-000 bis 2092-3405/200-000 - THR-Plug with straight solder pin...
14.07.2023
2092-3402/205-000 bis 2092-3405/205-000 - THR-Plug with straight solder pin...
14.07.2023
2092-3422 TO 2092-3425 - Plug with right angled solder pin pin spacing 7.5 ...
14.07.2023
2092-3422/005-000 TO 2092-3425/005-000 - Plug with right angled solder pin ...
14.07.2023
2092-3422/200-000 TO 2092-3425/200-000 - THR-Plug with right angled solder ...
14.07.2023
2092-3422/205-000 TO 2092-3425/205-000 - THR-Plug with right angled solder ...
14.07.2023
2092-3502/002-000 TO 2092-3505/002-000 - Male connector with gripping plate...
14.07.2023
2092-3522/002-000 TO 2092-3525/002-000 - Male connector Pin spacing 7.5 mm ...
14.07.2023
2092-3522/020-000 TO 2092-3525/020-000 - Male connector with snap-in mounti...
14.07.2023
powered by
3D CAD, CAE 및 BIM 모델을 위한 시각적 검색 엔진
권장 사항
사용 가능한 권장 사항이 없습니다.