您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
polski
English
QA認證資訊
目錄: WAGO
Created: 01.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
Series 769
WAGO
PG 18 - X-COM-SYSTEM
Powered by
Facetsfilter
Internal Server Error
CAD模型選擇
769-101 - 1-conductor female connector, CAGE CLAMP®, 4 mm², Pin spacing 5 m...
13.02.2024
769-101/000-006 - 1-conductor female connector, CAGE CLAMP®, 4 mm², Pin spa...
13.02.2024
769-101/016-000 - 1-conductor female connector, CAGE CLAMP®, 4 mm², Pin spa...
13.02.2024
769-101/022-000 - 1-conductor female connector, angled, CAGE CLAMP®, 4 mm²,...
13.02.2024
769-101/022-016 - 1-conductor female connector, angled, CAGE CLAMP®, 4 mm²,...
13.12.2023
769-102 TO 769-115 - 1-conductor female connector, CAGE CLAMP®, 4 mm², Pin ...
13.02.2024
769-102/000-006 TO 769-115/006-000 - 1-conductor female connector, CAGE CLA...
13.02.2024
769-102/000-036 to 769-115/000-036 - 1-conductor female connector, CAGE CLA...
17.04.2024
769-102/021-000 TO 769-115/021-000 - 1-conductor female connector, CAGE CLA...
21.12.2023
769-102/022-000 TO 769-115/022-000 - 1-conductor female connector, angled, ...
21.12.2023
769-102/142-000 - 1-conductor female connector, CAGE CLAMP®, 4 mm², Pin spa...
17.04.2024
769-121 - 2-conductor female connector, CAGE CLAMP®, 4 mm², Pin spacing 5 m...
13.12.2023
769-121/000-016 - 2-conductor female connector, CAGE CLAMP®, 4 mm², Pin spa...
13.02.2024
769-122 TO 769-135 - 2-conductor female connector, CAGE CLAMP®, 4 mm², Pin ...
13.12.2023
769-151 - 4-pin carrier terminal block, for DIN-rail 35 x 15 and 35 x 7.5
15.05.2024
769-156 - 2-pin carrier terminal block, for DIN-rail 35 x 15 and 35 x 7.5
15.05.2024
769-1602 - Strain relief housing
13.02.2024
769-1603 - Strain relief housing
13.02.2024
769-1604 - Strain relief housing
13.02.2024
769-1605 - Strain relief housing
13.02.2024
769-1606 - Strain relief housing
13.02.2024
769-1607 - Strain relief housing
13.02.2024
769-1608 - Strain relief housing
21.12.2023
769-1609 - Strain relief housing
13.02.2024
769-161 - 2-pin carrier terminal block, with 2 jumper positions, for DIN-ra...
15.05.2024
769-1610 - Strain relief housing
13.02.2024
769-1611 - Strain relief housing
13.02.2024
769-1612 - Strain relief housing
21.12.2023
769-1613 - Strain relief housing
13.02.2024
769-1614 - Strain relief housing
13.02.2024
769-1615 - Strain relief housing
13.02.2024
769-162/769-313 TO 769-165/769-313 - 2-pin terminal block for pluggable mod...
15.05.2024
769-171 - 2-conductor/2-pin carrier terminal block, for DIN-rail 35 x 15 an...
15.05.2024
769-176 - 1-conductor/1-pin carrier terminal block, for DIN-rail 35 x 15 an...
15.05.2024
769-181 - 1-conductor/1-pin carrier terminal block, with 2 jumper positions...
15.05.2024
769-182/769-314 TO 769-185/769-314 - 1-conductor/1-pin terminal block for p...
15.05.2024
769-191 - 2-conductor carrier terminal block, with 2 jumper positions, for ...
15.05.2024
769-192/769-319 TO 769-195/769-319 - 1-conductor/1-conductor terminal block...
15.05.2024
769-201 - 4-pin carrier terminal block, with shield contact, for DIN-rail 3...
15.05.2024
769-202 - 2-PIN DISCONNECT RECEPTACLE TERMINAL BLOCK LATERAL MARKING with 2...
15.05.2024
769-203 - 2-pin disconnect carrier terminal block, with shield contact, wit...
15.05.2024
769-207 - 4-pin ground carrier terminal block, for DIN-rail 35 x 15 and 35 ...
16.05.2024
769-208/281-410 - 2-pin component carrier block, with 2 jumper positions, w...
15.05.2024
769-209/281-413 - 2-pin component carrier block, with 2 jumper positions, L...
15.05.2024
769-211 - 2-conductor/2-pin carrier terminal block, with shield contact, fo...
15.05.2024
769-212 - 1-conductor/1-pin disconnect carrier terminal block, with 2 jumpe...
15.05.2024
769-213 - 1-conductor/1-pin disconnect carrier terminal block, with shield ...
15.05.2024
769-214 - 1-conductor/1-pin disconnect carrier terminal block, for DIN-rail...
15.05.2024
769-217 - 2-conductor/2-pin ground carrier terminal block, 4 mm², for DIN-r...
15.05.2024
769-218/281-410 - 1-conductor/1-pin component carrier terminal block, with ...
15.05.2024
769-219/281-413 - 1-conductor/1-pin component carrier terminal block, with ...
15.05.2024
769-221 - 2-pin carrier terminal block, with shield contact, for DIN-rail 3...
15.05.2024
769-222 - 2-pin disconnect carrier terminal block, for DIN-rail 35 x 15 and...
15.05.2024
769-223 - 2-pin disconnect carrier terminal block, with shield contact, for...
15.05.2024
769-227 - 2-pin ground carrier terminal block, for DIN-rail 35 x 15 and 35 ...
15.05.2024
769-228/281-410 - 2-pin component carrier block, with diode 1N4007, anode, ...
15.05.2024
769-229/281-413 - 2-pin component carrier block, LED (red), 24 VDC, for DIN...
15.05.2024
769-231 - 1-conductor/1-pin carrier terminal block, with shield contact, fo...
15.05.2024
769-232 - 1-conductor/1-pin disconnect carrier terminal block, for DIN-rail...
15.05.2024
769-233 - 1-conductor/1-pin disconnect carrier terminal block, with shield ...
15.05.2024
769-237 - 1-conductor/1-pin ground carrier terminal block, 4 mm², for DIN-r...
15.05.2024
769-238/281-410 - 1-conductor/1-pin component carrier terminal block, with ...
16.05.2024
769-239/281-413 - 1-conductor/1-pin component carrier terminal block, LED (...
15.05.2024
769-239/281-434 - 1-conductor/1-pin component carrier terminal block, LED (...
15.05.2024
769-242 - 1-conductor/1-conductor disconnect carrier terminal block, with 2...
15.05.2024
769-243 - 1-conductor/1-conductor disconnect carrier terminal block, with s...
15.05.2024
769-251 - 2-conductor/1-pin carrier terminal block, 4 mm², for DIN-rail 35 ...
15.05.2024
769-257 - 2-conductor/1-pin ground carrier terminal block, 4 mm², for DIN-r...
15.05.2024
769-301 - End and intermediate plate, 1.1 mm thick
15.05.2024
769-303 - End and intermediate plate, 1.1 mm thick
15.05.2024
769-305 - End and intermediate plate, 1.1 mm thick
15.05.2024
769-307 - End and intermediate plate, 1.1 mm thick
15.05.2024
769-309 - End and intermediate plate, 1.1 mm thick
15.05.2024
769-311 - End and intermediate plate, 1.1 mm thick
15.05.2024
769-313 - Separator plate, 1.1 mm thick, oversized
15.05.2024
769-314 - Separator plate, 1.1 mm thick, oversized
15.05.2024
769-315 - End and intermediate plate, 1.1 mm thick
15.05.2024
769-317 - End and intermediate plate, 1.1 mm thick
15.05.2024
769-319 - Seperator plate, 1.1 mm thick, oversized
15.05.2024
769-320 - End and intermediate plate, 1.1 mm thick
15.05.2024
769-402 - Jumper, insulated
20.12.2023
769-410 - Strain relief plate
13.02.2024
769-411 - Strain relief plate
13.02.2024
769-412 - Strain relief plate
13.02.2024
769-413 - Strain relief plate
13.02.2024
769-414 - Strain relief plate
13.02.2024
769-428 - Locking lever
21.12.2023
769-430 - Locking lever
13.02.2024
769-434 - Push-button, loose
13.02.2024
769-435 - Coding pin, for coding of female plugs, for carrier terminal bloc...
20.12.2023
769-436 - Jumper cover, for 1-conductor female plugs, for 5 poles
13.02.2024
769-438 - Pin cover, with marker slot for miniature WSB
13.02.2024
769-470 - Insulation stop, 0.08 - 0.2 mm² "s" (0.14 mm² "f-st"), 5 pieces/s...
17.04.2024
769-471 - Insulation stop, 0.25 - 0.5 mm², 5 pieces/strip
13.02.2024
769-472 - Insulation stop, 0.75 - 1 mm², 5 pieces/strip
17.04.2024
769-501 - Start module for 1-conductor female connector, CAGE CLAMP®, 4 mm²...
13.02.2024
769-502 - Center module for 1-conductor female connector, CAGE CLAMP®, 4 mm...
13.02.2024
769-503 - End module for 1-conductor female connector, CAGE CLAMP®, 4 mm², ...
13.02.2024
769-504 - Start module for 2-conductor female connector, CAGE CLAMP®, 4 mm²...
13.02.2024
769-505 - Center module for 2-conductor female connector, CAGE CLAMP®, 4 mm...
13.02.2024
769-506 - End module for 2-conductor female connector, CAGE CLAMP®, 4 mm², ...
13.02.2024
769-512 - Start module for 1-conductor female connector, angled, CAGE CLAMP...
13.02.2024
769-513 - Center module for 1-conductor female connector, angled, CAGE CLAM...
13.02.2024
769-515 - End module for 1-conductor female connector, angled, CAGE CLAMP®,...
13.02.2024
769-602 TO 769-615 - 1-conductor male connector, CAGE CLAMP®, 4 mm², Pin sp...
21.12.2023
769-602/001-000 TO 769-615/001-000 - 1-conductor male connector, CAGE CLAMP...
21.12.2023
769-602/002-000 TO 769-615/002-000 - 1-conductor male connector, CAGE CLAMP...
21.12.2023
769-602/004-000 TO 769-615/004-000 - 1-conductor male connector, CAGE CLAMP...
21.12.2023
769-602/005-000 TO 769-615/005-000 - 1-conductor male connector, CAGE CLAMP...
13.02.2024
769-602/006-000 TO 769-615/006-000 - 1-conductor male connector, CAGE CLAMP...
13.02.2024
769-632 TO 769-645 - THT male header, 1.0 x 1.0 mm solder pin, straight, Pi...
21.12.2023
769-632/003-000 bis 769-645/003-000 - THT male header, 1.0 x 1.0 mm solder ...
13.02.2024
769-632/004-000 TO 769-645/004-000 - THT male header, 1.0 x 1.0 mm solder p...
13.02.2024
769-632/007-000 TO 769-645/007-000 - THT male header, 1.0 x 1.0 mm solder p...
13.02.2024
769-662 TO 769-675 - THT male header, 1.0 x 1.0 mm solder pin, angled, Pin ...
13.02.2024
769-662/003-000 TO 769-675/003-000 - THT male header, 1.0 x 1.0 mm solder p...
21.12.2023
769-662/004-000 TO 789-675/004-000 - THT male header, 1.0 x 1.0 mm solder p...
21.12.2023
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎
建議
No recommendations available.