Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
EGE-Elektronik
Description
Serie IGMF AC - Inductive sensors
Bill of material
P31077 IGMF 015 WS
BESTNR
ID-No.
TYP
Typ
EGEPS
EGE-Serie
IGMFTS
EGEPS2
EGE-Serie_2
Tropenserie IGMF
NSAW
Nennschaltabstand_Wert
NSAE
Nennschaltabstand_Einheit
mm
EBB
Einbau bündig
UGTEMMINW
Umgebungstemperatur_Min_Wert
25
UGTEMMINE
Umgebungstemperatur_Min_Einheit
°C
UGTEMMAXE
Umgebungstemperatur_Max_Einheit
°C
UGTEMMAXW
Umgebungstemperatur_Max_Wert
120
SAEN60529
Schutzart EN 60529
IP 68 + IP 69K
EBNB
Einbau nichtbündig
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D