Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
EGE-Elektronik
Description
Serie IGVW - Inductive sensors
Bill of material
P31237 IGVW 02 GSP
BESTNR
ID-No.
TYP
Typ
EGEPS
EGE-Serie
IGVW
EGEPS2
EGE-Serie_2
Volledelstahlsensoren
NSAW
Nennschaltabstand_Wert
NSAE
Nennschaltabstand_Einheit
mm
EBB
Einbau bündig
bündig
UGTEMMINW
Umgebungstemperatur_Min_Wert
10
UGTEMMINE
Umgebungstemperatur_Min_Einheit
°C
UGTEMMAXE
Umgebungstemperatur_Max_Einheit
°C
UGTEMMAXW
Umgebungstemperatur_Max_Wert
110
SAEN60529
Schutzart EN 60529
IP 68 + IP 69K
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D