Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Lechler
Description
Series 090013 - 090 - Bayonet quick release system
Bill of material
LECHLER_09001351KA
TYPE
Type
090013
MAT
Material-No.
CODE
Code
KA
ROHR
Ø
3/4'' Inch
D
Ø
25-27.5 mm
BR
7.6 mm
BRI
0.31 Inch
GEW
Weight
26 g
GEWI
Weight
0.06 lbs.
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D