Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
igus
Description
Series 1608 - Fully enclosed (lids openable along the outer radius, from one side)
Bill of material
1.287 m 1608.25.250.0 (-,-)
ARTNR
Part no.
INFO
Info PDF
INFO
BI
Inner width Bi
mm
BA
Outer width Ba
mm
R
Bending radius
mm
EBA
Installation type
LK
Chain length
FPMVW
Fixed end in the middle of travel distance
DELTAM
Delta M
mm
S
Travel
mm
Enter value for S
Travel
mm
cm
inch
ft
ES
Effective travel distance
424 mm
GEWLK
Required chain length
mm
AKG
Number of links
PM
Position moving end
mm
Enter value for PM
Position moving end
mm
cm
inch
ft
GD
Noise absorbed
FARBE
Color
XXL
XXL Materials - Energy Chains / Energy Tube
ESD
ESD Materials - Energy Chains / Energy Tube
NC
Without pretension
HT
HT material only for Energy Tubes
AM
Mounting bracket moving end
AF
Mounting bracket fixed end
BV
Possible installation conditions for mounting brackets
BKL
Calculated chain length
1287.0 mm
AKG1
Number of links
9
H
Nominal clearence height
640 mm
D
Overlength Energy Chain radius in final position including safety
535 mm
K
Pi x R + safety
1075 mm
H2
Height
0 mm
D2
Excess length on long travel lengths including safety, gliding
0 mm
K2
Additional safety
0 mm
DELTACL
DCL - Offset fixed point
0 mm
CNSMASSEXACT
Weight
on request kg
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D