Catalog navigation
CAD model selection
Selectable products: 198
HELP_VARIABLE
Company
VULKAN Couplings
Description
Series 2830 Type A (picture 1) - 0,52 – 26,00 kNm
Bill of material
VUL-22-1-1-2830-000-A-0-N-L(2.0895105259510525)
ARTICLENUMBER
Product key
CNSORDERNO
Size
INTERES
Product data sheet
AN
Order number
TN
Equipment Torque
kNm
INFO1
Technical Specifications
PDF Info
INFO2
Explanations of Technical Data
PDF Info
GR
Dimension Group
TYP
Stiffness
TKN
Norminal Torque
kNm
TKMAX1
Max. Torque 1
kNm
TKMAX2
Max. Torque 2
kNm
TMAX
Max. Torque Range
kNm
TKW
Perm. Vibratory Torque
kNm
PKV50
Perm. Power Loss
kW
NKMAX
Perm. Rotational Speed
1/min
DKA
Permissible axial shaft offset
0.0 mm
DKR
Permissible radial shaft offset
mm
CRDYN
Radial Stiffness
kN/mm
CTDYN
Dynamic Torsional Stiffness
kNm/rad
PSI
Relative Damping
mm
L1
installation length of the coupling
mm
L1STANDARD
installation length of the coupling
mm
D2
Outer diameter of the hub (output side)
mm
D10
Outside diameter Tellerflansch (input side)
mm
F1
bevel on the inside diameter of the finished bore in the hub (output side)
mm
F2
bevel on the inside diameter of the finished bore in the hub
mm
L6
mm
L10
distance from the end face of the hub to the screw at the plate flansch (input side)
mm
D3
Bore diameter Coupling hub (output side)
mm
Enter value for D3
Bore diameter Coupling hub (output side)
mm
cm
inch
ft
D3INFO
Note Bore (output side)
D3TOL
Tolerance for the bore of the clutch hub (output side)
NSL2
standard length of the hub (output side)
L2
length of hub (output side)
mm
L2INFO
Note Hub length (output side)
standard length of the hub
PFBTOL
Fitting tolerance (output side)
PFBSB
Keyway according to DIN (output side)
PFB
Groove width for groove to DIN (output side)
mm
PFH
Groove height for groove to DIN (output side)
mm
PASSUNGSART
Type of fit of the groove (output side)
PFHTOL
Tolerance of the feather key height (output side)
mm
SINFO
Security Passport (output side)
Security OK
D11
Outside diameter hub (input side)
mm
D12
Bore diameter Coupling hub Right (input side)
mm
Enter value for D12
Bore diameter Coupling hub Right (input side)
mm
cm
inch
ft
D12TOL
Tolerance for the bore of the clutch hub (input side)
NSL9
standard length of the hub (input side)
L9
length of hub (input side)
mm
PFBSBRE
Keyway according to DIN (input side)
PFBRE
Groove width for groove to DIN (input side)
mm
PASSUNGSARTRE
Type of fit of the groove (input side)
PFBTOLRE
Fitting tolerance (input side)
mm
PFHTOLRE
Tolerance of the feather key height (input side)
0.2 mm
J1
Mass Moment of Inertia
kgm^2
J2
Mass Moment of Inertia
kgm^2
M1
Weight
kg
M2
Weight
kg
S1
distance to center of gravity M1
mm
S2
distance to center of gravity M2
mm
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D