Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Lechler
Description
Series 540 / 541 - Cluster solid stream nozzles for air or saturted steam
Bill of material
LECHLER_54098916
WINKEL
Nappe angle
240 °
TYPE
Type
MAT
Material-No.
1.4305
B
Bore diameter Ø
mm
BI
Bore diameter Ø
Inch
V1
Air at P=1.0 bar
m3/h
V1I
Air at P=15 psi
SCFM
V2
Air at P=2.0 bar
m3/h
V2I
Air at P=29 psi
SCFM
V3
Air at P=3.0 bar
m3/h
V3I
Air at P=44 psi
SCFM
V4
Air at P=5.0 bar
m3/h
V4I
Air at P=73 psi
SCFM
M1
Saturated steam at P=1.0 bar
kg/h
M1I
Saturated steam at P=15 psi
lb/hr
M2
Saturated steam at P=2.0 bar
kg/h
M2I
Saturated steam at P=29 psi
lb/hr
M3
Saturated steam at P=3.0 bar
kg/h
M3I
Saturated steam at P=44 psi
lb/hr
M4
Saturated steam at P=5.0 bar
m3/h
M4I
Saturated steam at P=73 psi
lb/hr
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D