Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Lechler
Description
Series 5M3 - MiniSpinner 2
Bill of material
LECHLER_5M3.134.1Y.AL
WINKEL
Spray angle
°
TYPE
Type
AN
Connection
E
Narrowest free cross section Ø
mm
EI
Narrowest free cross section Ø
Inch
V1
Volume flow at 1 bar
l/min
V1I
Volume flow at 20 psi
gal/min
V2
Volume flow at 2 bar
l/min
V2I
Volume flow at 30 psi
gal/min
V3
Volume flow at 3 bar
l/min
V3I
Volume flow at 40 psi
gal/min
V4
Volume flow at 40 psi
l/min
MW
Max. tank diameter
m
MWI
Max. tank diameter
FEET
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D