Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Lechler
Description
Series 5P7 - Ausfahrbarer Rotationsreiniger PopUp Whirly Air Hygienic
Bill of material
LECHLER_5P7.074.1Y.00
WINKEL
Spray angle
75 °
TYPE
Type
5P7.074.1Y.00
MAT
Material No.
Stainless steel 1.4404
V1
Water V at p bar (pmax = 6 bar) 1.0
34.2 l/min
V2
Water V at p bar (pmax = 6 bar) 2.0
48.3 l/min
V3
Water V at p bar (pmax = 6 bar) 2.5
54.0 l/min
V4
Water V at p bar (pmax = 6 bar) 3.0
59.2 l/min
V5
Water V at p bar (pmax = 6 bar) 3.0
76.4 l/min
V6
Water V at 2.5 bar
3.2 m3/h
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D