IFC 4.0 제작
언어선택:
English
English
ABN-32-5-CB
IMI Bimba Products
Pneumatic Actuators
Metric
Extruded ISO 15552 (previously 6431)
Extruded ISO 15552 (previously 6431), VDMA 24562
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{bimba/pneumatic_actuators/metric/extruded_iso_15552/extruded_iso_15552/series_802000_var_asmtab.prj},{NB=ABN-32-5-CB},{ITEM=Extruded ISO 15552},{SCYL=2},{BS=32},{TYPE=Magnetic},{ATEX=},{KM=D},{VAR=M},{SVAR=},{HUB=5},{HUB2=0},{PRT=},{PR=},{RPR=},{FM=},{CM=},{RM=},{SWCH=},{PMU=0},{HUBST=0},{RC=},{RRC=},{SRE=},{RCO=},{RN=}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
IMI Bimba Products
Description
Series 802000 + Mountings and Accessories - ISO15552 cylinder, double acting
Bill of material
ABN-32-5-CB
CNSORDERNONB
Item
ABN-32-5-CB
BS
Bore Size
32
40
50
63
80
100
125
32
40
50
63
80
100
125
mm
VAR
Options
CB - Standard, no variant
CBEE - Extended piston rod
CBD - Double ended piston rod
Without cushion
RL - Locking unit (passive), special wiper/seal
CB - Standard, no variant
CBEE - Extended piston rod
CBD - Double ended piston rod
Without cushion
RL - Locking unit (passive), special wiper/seal
SVAR
Operating Temperature
Standard, no special variant
HR - Heat resistant seals, 150°C max.
Standard, no special variant
HR - Heat resistant seals, 150°C max.
HUB
Stroke length
mm
값 입력 HUB
Stroke length
mm
cm
inch
ft
확인
PRT
Piston rod thread
Male
Male
FM
Front mount
No mounting
With Foot Bracket (MS1-ABN-Bore)
With Front Flange (MF-ABN-Bore)
No mounting
With Foot Bracket (MS1-ABN-Bore)
With Front Flange (MF-ABN-Bore)
RM
Rear mount
No mounting
With Rear Flange (MF-ABN-Bore)
With Clevis Mount (MP2-ABN-Bore)
With Pivot Mount (MP4-ABN-Bore)
No mounting
With Rear Flange (MF-ABN-Bore)
With Clevis Mount (MP2-ABN-Bore)
With Pivot Mount (MP4-ABN-Bore)
PMU
Piston extension
0
0
mm
RC
Rod Clevis
Without Rod Clevis
RC-M10x1.25 (front)
Without Rod Clevis
RC-M10x1.25 (front)
RRC
Right Rod Clevis
Without Rod Clevis
Without Rod Clevis
SRE
Spherical Rod Eye
Without Spherical Rod Eye
SRE-M10x1.25 (front)
Without Spherical Rod Eye
SRE-M10x1.25 (front)
RCO
Rod Coupler
Without Rod Coupler
MAC437-M10x1.25 (front)
Without Rod Coupler
MAC437-M10x1.25 (front)
권장 사항
로딩중 ...
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
치수도
2D