Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
igus
Description
Series B15 - snap-open along outer radius
Bill of material
0.305m B15.2.038.0 (-,-)
ARTNR
Part no.
INFO
Info PDF
INFO
BI
Inner width Bi
mm
BA
Outer width Ba
mm
R
Bending radius
mm
EBA
Installation type
unsupported
LK
Chain length
FPMVW
Fixed end in the middle of travel distance
DELTAM
Delta M
mm
S
Travel
mm
Enter value for S
Travel
mm
cm
inch
ft
ES
Effective travel distance
240 mm
GEWLK
Required chain length
mm
AKG
Number of links
PM
Position moving end
mm
Enter value for PM
Position moving end
mm
cm
inch
ft
FARBE
Color
AM
Mounting bracket moving end
AMAUS
Options for mounting bracket - moving end
AF
Mounting bracket fixed end
AFAUS
Options for mounting bracket - fixed end
BV
Possible installation conditions for mounting brackets
BKL
Calculated chain length
305.0 mm
AKG1
Number of links
10
H
Nominal height
99 mm
D
Overlength Energy Chain radius in final position including safety
95 mm
K
Pi x R + safety
185 mm
CNSMASSEXACT
Weight
kg
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D