Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
SF6200 - Modular flow monitoring
Bill of material
SF6200
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
SF6200: Flow sensor for connection to evaluation unit; Setting range (Liquids /
DESCLONG
Long Description
Flow sensor for connection to evaluation unit; Setting range (Liquids / Gases) 3...300 cm/s / 200...3000 cm/s; Medium temperature -25...80 °C; Pressure rating 30 bar; Ø 10 mm; Connector
BN
Bestellnummer
SF6200
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
SFG10ABB /US-100
ERPGRSUPPLIER
ERP Group Supplier
G4
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D