Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Elesa
Description
SFF - ELESA-Breather caps
Bill of material
Breather caps SFF.40-3/4+F
CODE
Code
53802
DESCRIPTION
Description
SFF.40-3/4+F
DIM01
d
G 3/4
DIM02
D
42 mm
DIM03
L
21.5 mm
DIM04
d1
30 mm
DIM05
d2
13 mm
DIM06
h
10.5 mm
DIM07
h1
1.7 mm
WEIGHT
Weight
19 g
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D