IFC 4.0
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
Filler breathers SFN.40-3/8+F-C9#
Elesa
GENERAL CATALOGUE
Accessories for hydraulic system
Breather caps
SFN.
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{elesa/general_catalogue/13/2_breather_caps/sfn/sfn_f_asmtab.prj},{NB=Filler breathers SFN.40-3/8+F-C9#},{CODE=56191-C9},{DESCRIPTION=SFN.40-3/8+F-C9#},{DIM01=G 3/8},{DIM02=42},{DIM03=36.5},{DIM04=10},{DIM05=-},{DIM06=11.5},{DIM07=-},{WEIGHT=21},{NDM=16.660},{D3=0.000},{H1=0.000},{ZZ=10.000},{A=15.000},{HH=20.000},{X=2.000},{TYP=2.000},{PPATH=sfn_f_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 40
HELP_VARIABLE
Company
Elesa
Description
SFN+F - Filler breathers
Bill of material
Filler breathers SFN.40-3/8+F-C9#
CODE
Code
56191-C9
56191-C9
DESCRIPTION
Description
SFN.40-3/8+F-C9#
SFN.40-3/8+F-C9#
DIM01
d
G 3/8
G 3/8
DIM02
D
42
42
mm
DIM03
L
36.5
36.5
mm
DIM04
d2
10
10
mm
DIM05
d3
-
-
DIM06
h
11.5
11.5
mm
DIM07
h1
-
-
WEIGHT
Weight
21
21
g
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D