Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Elesa
Description
SFW-P - ELESA-Breather caps
Bill of material
Breather caps SFW-P.40-3/8-350MB
CODE
Code
DESCRIPTION
Description
DIM01
D
42 mm
DIM02
L
36 mm
DIM03
d1
DIM04
d2
mm
DIM05
d3
40 mm
DIM06
h
mm
DIM07
h1
3 mm
WEIGHT
Weight
- g
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D