Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KSS.,Co.Ltd.
Description
SG0300.5 - Ground Ball Screws
Bill of material
SG0300.5-038R070C3A0X
MN
Nominal model number
SG0300.5
SSO
Screw shaft outside diameter
3 mm
L
Lead
0.5
AG
Accuracy grade
C3
ST
Shaft end type
GT
Grease type
L4
Screw Shaft Length
mm
Enter value for L4
Screw Shaft Length
mm
cm
inch
ft
L1
Effective thread length
38.0 mm
S
Stroke
25.0 mm
DN
Direction of nut
PN
Position of nut
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D