Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
NITTO KOHKI
Description
SH Type - Socket
Bill of material
22SH BRASS NBR
CNSORDERNO
Order number
ASSYNO
Assy No.
S
Application (Hose)
mm
MT
Material
BRASS
M
Mass
g
L
(64) mm
D
ΦD
(19.8) mm
A
29 mm
T
ΦT
mm
B
ΦB
5 mm
SM
Seal material
NBR
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D