Catalog navigation
CAD model selection
Selectable products: 22
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
SHR12_17 - Guide Shaft, Male Thread At Both Ends, With Wrench Groove Type
Bill of material
SHR12-D30-L20-E11-F11-A8-B8-P8-Q8-M8-N8-S0
CODE
Code
TYPE
Type
Male Thread On Both Ends ¡¤ With Wrench Groove
ACC
Accuracy Class
Precision Level
COM
D Tolerance Grade
g6
MAT
Material
HEA
Heat Treatment
SUR
Surface Treatment
-
D
mm
L
mm
Enter value for L
mm
cm
inch
ft
E
mm
Enter value for E
mm
cm
inch
ft
F
mm
Enter value for F
mm
cm
inch
ft
A
mm
Enter value for A
mm
cm
inch
ft
B
mm
Enter value for B
mm
cm
inch
ft
P
mm
Enter value for P
mm
cm
inch
ft
Q
mm
Enter value for Q
mm
cm
inch
ft
M
N
S
mm
Enter value for S
mm
cm
inch
ft
W
mm
V
mm
C
mm
ZZLC
Change L Size Tolerance
ZZPCPD
Change The External Thread To Fine Thread
PC
0 mm
PD
0 mm
ZZQCQD
Change The External Thread To Fine Thread
QC
0 mm
QD
0 mm
LINK
Website
Website Connection
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D